text.skipToContent text.skipToNavigation

Toroids - Commerical Transformers, 117/234 - 2 X 117V, 990VA

By Acme Electric 

Catalog ID: AA59902-117

By Acme Electric
Toroids - Commerical Transformers, 117/234 - 2 X 117V, 990VA

Product Details

General

Copper Loss 3.80 W
Core Loss 45.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X 117 V

Dimensions

Height 3.0 in
Outside Diameter 6.5 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 4.2 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads