text.skipToContent text.skipToNavigation

Toroids - Commerical Transformers, 117/234 - 2 X 12V, 140VA

By Acme Electric 

Catalog ID: AA51402-012

By Acme Electric
Toroids - Commerical Transformers, 117/234 - 2 X 12V, 140VA

Product Details

General

Copper Loss 1.20 W
Core Loss 19.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X 12 V

Dimensions

Height 1.9 in
Outside Diameter 3.9 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 5.8 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads