text.skipToContent text.skipToNavigation

Toroids - Commerical Transformers, 117/234 - 2 X 12V, 50VA

By Acme Electric 

Catalog ID: AA50502-012

By Acme Electric
Catalog ID:  AA50502-012
Toroids - Commerical Transformers, 117/234 - 2 X 12V, 50VA

Product Details

General

Copper Loss 0.45 W
Core Loss 8.6 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X 12 V

Dimensions

Height 1.4 in
Outside Diameter 3.2 in
Weight 4.8 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 2.1 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads

Terms and Conditions