text.skipToContent text.skipToNavigation

Toroids - Commerical Transformers, 117/234 - 2 X 15V, 15VA

By Acme Electric 

Catalog ID: AA50152-015

By Acme Electric
Catalog ID:  AA50152-015
Toroids - Commerical Transformers, 117/234 - 2 X 15V, 15VA

Product Details

General

Copper Loss 0.20 W
Core Loss 3.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X15 V

Dimensions

Height 1.3 in
Outside Diameter 2.5 in
Weight 3.1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 0.5 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads

Terms and Conditions