text.skipToContent text.skipToNavigation

Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120X240V, 7500VA

By Acme Electric 

Catalog ID: MT7500DS

By Acme Electric
Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120X240V, 7500VA

Product Details

General

Electrostatic Shield Shielded
Primary Voltage 100 / 120 / 220 / 240 V
Product Category Toroids
Secondary Current @ 120V 62.50 A
Secondary Current @ 240V 31.20 A

Dimensions

Height 5.5 in
Outside Diameter 12.0 in
Weight 100 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 100/120/220/240 V

Certifications and Compliance

CSA Standard C22.2 No.601.1
IEC Compliant IEC 601.1
UL Standard UL 60601-1

Resources and Downloads