text.skipToContent text.skipToNavigation

SA1701321

by Acme Electric 

Catalog ID: SA1701321

Front/Rear Replacement Panel

Product Details

General

Product Category Accessories
UPC 047503841662

Dimensions

Dimensions 19.8 in x 24 in x 6 in
Height 6 in
Length 19.8 in
Weight 13 lb
Width 24 in

Resources/Downloads