text.skipToContent text.skipToNavigation

SA2701320

by Acme Electric 

Catalog ID: SA2701320

Side Replacement Panel

Product Details

General

Product Category Accessories
UPC 047503841600

Dimensions

Dimensions 1.63 in x 22.5 in x 28.5 in
Height 28.5 in
Length 1.63 in
Weight 13 lb
Width 22.5 in

Resources/Downloads