text.skipToContent text.skipToNavigation

WSA1

by Acme Electric 

Catalog ID: WSA1

Weathershield Kit

Product Details

General

Product Category Accessories
UPC 047503736586

Dimensions

Dimensions 33 in x 7.25 in x 3.25 in
Height 3.25 in
Length 33 in
Weight 6 lb
Width 7.25 in

Resources/Downloads