text.skipToContent text.skipToNavigation

TIGHTpak™ TOROIDAL INDUCTORS

The TIGHTpak™ technology is a revolutionary and proprietary manufacturing process unique to Acme Electric that brings toroidal inductors one step closer to ideal


TIGHTpak Torodial

 

TIGHTpak™ Torodial Inductors are designed to allow for more turns per single layer of windings, allowing the engineer to work with components that exhibit behavior closer to ideal than previously possible. In addition, keeping a toroid's geometry to a single layer minimizes complexity and maximizes design efficiency. TIGHTpak™ Toroids are the ideal solution when your application requires low temperature rise, smaller footprint, low noise or additional inductance.