ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
play
ACME_T253010S_02_PRODIMAGE
+1
ACME_T253010S_03_PRODIMAGE

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 1kVA

Brand:

Acme Electric

Catalog ID:

T1001K0270CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 1kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
1
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Secondary Voltage
208/277 V
UL Insulation Class
180°C
Winding Material
CU

Dimensions

Dimensions
5.13 in x 5.5 in x 10.5 in
Height
10.5 in
Length
5.13 in
Weight
30 lb
Width
5.5 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
277/480 V

Certifications And Compliance

Nema Rating
NEMA 3R
UL Standard
UL 506

Resources and downloads

Videos

play
Encapsulated Transformers for Hazardous Locations Class I Div 2