text.skipToContent text.skipToNavigation

WC025K09

by Acme Electric 

Catalog ID: WC025K-09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 25kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Product Category Medium Voltage Transformer
Secondary Voltage 600 V
Winding Material AL
kVA 25

Dimensions

Height 34.8 in
Length 22.3 in
Width 26.3 in

Electrical Ratings

Efficiency 98.12%
Frequency Rating 60 Hz
Primary Voltage 4800 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads

Installation/Instruction Manual (IOM)