Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V
Image of B1003K0290C Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V
*Representative image
Image of B1003K0290C Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V
New

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V

Brand: Acme Electric

Catalog ID: B1003K0290C

Low Voltage Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

B1003K0290C

Construction

Encapsulated

kVA

3

Max Temperature Rise

135 Degrees Celsius

Mounting Type

Wall

Product Family

Single Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

16/32 V

UL Insulation Class

200°C

UPC

047503072653

Winding Material

AL

Dimensions

Dimensions

7.75 in x 6.81 in x 13.07 in

Height

13.07 in

Length

7.75 in

Weight

66.2 lb

Width

6.81 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

3

Primary Voltage

120 X 240 V

Secondary Voltage - Winding

16/32 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

200°C

UL Standard

UL 506

Operational

Max Temperature Rise

135 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

6