
Brand: Acme Electric
Catalog ID: T181062
Catalog Number
T181062
Construction
Encapsulated
kVA
0.1
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage - Winding
240 X 480
Product Category
Buck-Boost Transformer
Secondary Voltage - Winding
24/48 V
UL Insulation Class
180°C
UPC
047503183489
Winding Material
CU
Dimensions
5.13 in x 5.5 in x 10.5 in
Height
10.5 in
Length
5.13 in
Weight
5 lb
Width
5.5 in
Frequency Rating
50/60 Hz
kVA
0.1
Primary Voltage
240 X 480 V
Primary Voltage - Winding
240 X 480
Secondary Voltage - Winding
24/48 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
Carton Quantity
3
Pallet Quantity
210