Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA
Image of T181063 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA
Image of T181063 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA
play
Product Information Video Series - Buck Boost Transformers
Image of T181063 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA
+1
Image of T181063 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA

Brand: Acme Electric

Catalog ID: T181063

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 150VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T181063

Construction

Encapsulated

kVA

0.15

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

240 X 480

Product Category

Buck-Boost Transformer

Product Family

Single Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

24/48 V

UL Insulation Class

180°C

UPC

047503183502

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 11.62 in

Height

11.62 in

Length

5.13 in

Weight

7 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.15

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

24/48 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

3

Pallet Quantity

210