Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 15kVA
Image of T3015K0061CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 15kVA

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 15kVA

Brand: Acme Electric

Catalog ID: T3015K0061CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 15kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T3015K0061CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503022221

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

245 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

208D V

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded