Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA
Image of T3075K0013CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA
Image of T3075K0013CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA
play
ACME Encapsulated Transformers for Hazardous Locations
Image of T3075K0013CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA
+1
Image of T3075K0013CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA

Brand: Acme Electric

Catalog ID: T3075K0013CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3075K0013CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

75

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503022245

Winding Material

AL

Dimensions

Dimensions

15.25 in x 34.68 in x 26.82 in

Height

26.82 in

Length

15.25 in

Weight

1126 lb

Width

34.68 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

480D V

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1