Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 9kVA
Image of T3009K0011CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 9kVA
*Representative image
Image of T3009K0011CSH Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 9kVA
play
ACME Encapsulated Transformers for Hazardous Locations

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 9kVA

Brand: Acme Electric

Catalog ID: T3009K0011CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 9kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T3009K0011CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

9

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503001974

Winding Material

AL

Dimensions

Dimensions

11.52 in x 17.77 in x 14.03 in

Height

14.03 in

Length

11.52 in

Weight

180 lb

Width

17.77 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

9

Primary Voltage

480D V

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded