Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 93kVA
Image of DTFA0934S Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 93kVA
*Representative image
Image of DTFA0934S Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 93kVA

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 93kVA

Brand: Acme Electric

Catalog ID: DTFA0934S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 93kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA3

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTFA0934S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

93

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

230Δ

Product Category

Drive Isolation Transformer

Product Family

Three Phase Drive Isolation

Product Type

Drive Isolation Transformer

Secondary Voltage - Winding

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503095010

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.9 in

Height

35.9 in

Length

26.88 in

Weight

685 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

93

Primary Voltage

230D V

Primary Voltage - Winding

230Δ

Secondary Voltage - Winding

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded