ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_02_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA

Brand:

Acme Electric

Catalog ID:

T2536171S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

BNFC Taps
2
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
15
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
600
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503734551
Winding Material
AL

Dimensions

Dimensions
11.59 in x 14.12 in x 16.94 in
Height
16.94 in
Length
11.59 in
Weight
170 lb
Width
14.12 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
600 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
6