Image of CE75N016CF2 Industrial Control Transformer .075KVA 380/400/415 -110X220 F2
Image of CE75N016CF2 Industrial Control Transformer .075KVA 380/400/415 -110X220 F2

Industrial Control Transformer .075KVA 380/400/415 -110X220 F2

Brand:

Acme Electric

Catalog ID:

CE75N016CF2

ICT .075KVA 380/400/415 -110X220 F2

Product details

General

Catalog Number

CE75N016CF2

Secondary Voltage

110 X 220 V

UPC

047503016992

Dimensions

Dimensions

3.82 in x 3 in x 4.04 in

Height

4.04 in

Length

3.82 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168