Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1
Image of CE1500N014CF1 Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1
Image of CE1500N014CF1 Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1

Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1

Brand: Acme Electric

Catalog ID: CE1500N014CF1

ICT 1.5KVA 240X480 - 120X240 F1

General

Catalog Number

CE1500N014CF1

Secondary Voltage - Winding

120 X 240 V

UPC

047503016534

Dimensions

Dimensions

8 in x 7 in x 6.9 in

Height

6.9 in

Length

8 in

Weight

30 lb

Width

7 in

Electrical Ratings

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120 X 240 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

24