MY LISTS
ACME ELECTRIC
Image of CE100N016CF1 Industrial Control Transformer .100KVA 380/400/415 -110X220 F1

Industrial Control Transformer .100KVA 380/400/415 -110X220 F1

Brand: Acme Electric

Catalog ID: CE100N016CF1

ICT .100KVA 380/400/415 -110X220 F1

General

Catalog Number

CE100N016CF1

Secondary Voltage

110 X 220 V

UPC

047503016909

Dimensions

Dimensions

3.78 in x 3.38 in x 4.36 in

Height

4.36 in

Length

3.78 in

Weight

4.2 lb

Width

3.38 in

Electrical Ratings

Primary Voltage

380/400/415 V

Secondary Voltage

110 X 220 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120