Image of CE150N014CF2 Industrial Control Transformer .150KVA 240X480 - 120X240 F2
Image of CE150N014CF2 Industrial Control Transformer .150KVA 240X480 - 120X240 F2

Industrial Control Transformer .150KVA 240X480 - 120X240 F2

Brand:

Acme Electric

Catalog ID:

CE150N014CF2

ICT .150KVA 240X480 - 120X240 F2

Product details

General

Catalog Number

CE150N014CF2

Secondary Voltage

120 X 240 V

UPC

047503016589

Dimensions

Dimensions

4.36 in x 3.75 in x 4.66 in

Height

4.66 in

Length

4.36 in

Weight

6.7 lb

Width

3.75 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120