Image of CE750N017CF3 Industrial Control Transformer .750KVA 550/575/600 -110/115/120 F3
Image of CE750N017CF3 Industrial Control Transformer .750KVA 550/575/600 -110/115/120 F3

Industrial Control Transformer .750KVA 550/575/600 -110/115/120 F3

Brand:

Acme Electric

Catalog ID:

CE750N017CF3

ICT .750KVA 550/575/600 -110/115/120 F3

Product details

General

Catalog Number

CE750N017CF3

Secondary Voltage

110/115/120 V

UPC

047503017463

Dimensions

Dimensions

6.42 in x 5.25 in x 5.91 in

Height

5.91 in

Length

6.42 in

Weight

28.1 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

550/575/600 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48