Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Brand: Acme Electric

Catalog ID: T181223

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Designed for outside control panel installation

General

Catalog Number

T181223

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Product Category

Industrial Control Transformer

Product Family

Harsh Environment ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

120 V

UL Insulation Class

155°C

UPC

047503842027

Winding Material

CU

Dimensions

Dimensions

12.94 in x 13.88 in x 16.47 in

Height

16.47 in

Length

12.94 in

Weight

308 lb

Width

13.88 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

6