MY LISTS
ACME ELECTRIC
Image of TF252797S Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 25kVA

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 25kVA

Brand: Acme Electric

Catalog ID: TF252797S

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 25kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

TF252797S

CE Compliant

CE Marked

Construction

Electrostatic Shield

Shielded

kVA

25

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503190708

Winding Material

AL

Dimensions

Dimensions

13.34 in x 16.13 in x 18.44 in

Height

18.44 in

Length

13.34 in

Weight

300 lb

Width

16.13 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

25

Primary Voltage

190/200/208/220 X 380/400/416/440 V

Primary Voltage

190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CE Compliant

CE Marked

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4