Low Voltage Distribution Transformer - Single Phase, 208 - 120/240V, 75kVA
75kVA Transformer

Low Voltage Distribution Transformer - Single Phase, 208 - 120/240V, 75kVA

Brand: Acme Electric

Catalog ID: TP536513S

Low Voltage Distribution Transformer - Single Phase, 208 - 120/240V, 75kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA3

General

Catalog Number

TP536513S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

208 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

220°C

UPC

047503089903

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.4 in

Height

35.4 in

Length

26.88 in

Weight

420 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

208 V

Primary Voltage - Winding

208 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1