Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA
Image of T153004 Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA
Image of T153004 Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA
Image of T153004 Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA
Image of T153004 Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA
Image of T153004 Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA

Brand: Acme Electric

Catalog ID: T153004

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T153004

Construction

Encapsulated

kVA

0.1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

240 X 480

Product Category

Dry Type Distribution Transformer

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

130°C

UPC

047503086285

Winding Material

CU

Dimensions

Dimensions

3.05 in x 3.14 in x 6.41 in

Height

6.41 in

Length

3.05 in

Weight

4 lb

Width

3.14 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.1

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

3

Pallet Quantity

250