Image of T153005 Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.1kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.1kVA

Brand: Acme Electric

Catalog ID: T153005

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.1kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T153005

Construction

Encapsulated

kVA

0.1

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

130°C

UPC

047503085349

Winding Material

CU

Dimensions

Dimensions

3.67 in x 3.89 in x 7.16 in

Height

7.16 in

Length

3.67 in

Weight

5 lb

Width

3.89 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.1

Primary Voltage

240 X 480 V

Primary Voltage

240 X 480

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

3

Pallet Quantity

252