Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.5kVA, 316 Stainless Steel
Image of T253008SS Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.5kVA, 316 Stainless Steel
*Representative image
Image of T253008SS Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.5kVA, 316 Stainless Steel

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.5kVA, 316 Stainless Steel

Brand: Acme Electric

Catalog ID: T253008SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.5kVA, 316 Stainless Steel

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T253008SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.5

Material

Stainless Steel

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

240 X 480

Product Category

Dry Type Distribution Transformer

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

155°C

UPC

047503130513

Winding Material

CU

Dimensions

Dimensions

4.2 in x 4.37 in x 9.06 in

Height

9.06 in

Length

4.2 in

Weight

15 lb

Width

4.37 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.5

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded