Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 250kVA
Image of TP530243S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 250kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 250kVA

Brand: Acme Electric

Catalog ID: TP530243S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 250kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA5

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP530243S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

250

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503090831

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1440 lb

Width

39.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

250

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1