Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.5kVA
Image of GP12500S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.5kVA

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.5kVA

Brand: Acme Electric

Catalog ID: GP12500S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.5kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

GP12500S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

208/277 V

UL Insulation Class

155°C

UPC

047503001103

Winding Material

CU

Dimensions

Dimensions

4.2 in x 4.37 in x 9.06 in

Height

9.06 in

Length

4.2 in

Weight

19 lb

Width

4.37 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

0.5

Primary Voltage

277/480 V

Primary Voltage - Winding

277/480

Secondary Voltage - Winding

208/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

32