Image of GP1215000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 15kVA

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 15kVA

Brand: Acme Electric

Catalog ID: GP1215000S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

GP1215000S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208/277 V

UL Insulation Class

180°C

UPC

047503089521

Winding Material

AL

Dimensions

Dimensions

11.59 in x 14.12 in x 16.94 in

Height

16.94 in

Length

11.59 in

Weight

161 lb

Width

14.12 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

277/480 V

Primary Voltage

277/480

Secondary Voltage

208/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4