Image of T253109S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.75kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.75kVA

Brand: Acme Electric

Catalog ID: T253109S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.75kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T253109S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.75

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

155°C

UPC

047503732656

Winding Material

CU

Dimensions

Dimensions

4.5 in x 4.75 in x 9.68 in

Height

9.68 in

Length

4.5 in

Weight

19 lb

Width

4.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.75

Primary Voltage

600 V

Primary Voltage

600

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

16