Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA
Image of T2536171S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA
Image of T2536171S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA
Image of T2536171S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA

Brand: Acme Electric

Catalog ID: T2536171S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T2536171S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

600

Product Category

Dry Type Distribution Transformer

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503734551

Winding Material

AL

Dimensions

Dimensions

11.59 in x 14.12 in x 16.94 in

Height

16.94 in

Length

11.59 in

Weight

170 lb

Width

14.12 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

600 V

Primary Voltage - Winding

600

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

6