Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA
Image of T253110S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA

Brand: Acme Electric

Catalog ID: T253110S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T253110S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

180°C

UPC

047503732700

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 10.5 in

Height

10.5 in

Length

5.13 in

Weight

24 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

1

Primary Voltage

600 V

Primary Voltage - Winding

600

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

48