Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 30kVA, Shielded
Image of T3030K0170BS Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 30kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 30kVA, Shielded

Brand: Acme Electric

Catalog ID: T3030K0170BS

Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 30kVA, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T3030K0170BS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

30

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

190 / 200 / 208 / 220 / 240Δ V

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

400Y/231 V

UL Insulation Class

220°C

UPC

047503092972

Winding Material

AL/CU

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

511 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.23%

Frequency Rating

60 Hz

kVA

30

Primary Voltage

190/200/208/220/240D V

Primary Voltage - Winding

190 / 200 / 208 / 220 / 240Δ V

Secondary Voltage - Winding

400Y/231 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1