Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 9kVA
Image of T2A792701S Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 9kVA

Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 9kVA

Brand: Acme Electric

Catalog ID: T2A792701S

Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 9kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T2A792701S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

9

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

208Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

004750379270

Winding Material

AL

Dimensions

Dimensions

11.52 in x 17.77 in x 14.03 in

Height

14.03 in

Length

11.52 in

Weight

180 lb

Width

17.77 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

9

Primary Voltage

208D V

Primary Voltage - Winding

208Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4