Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA
Image of T3045K0044B Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA
Image of T3045K0044B Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA
Image of T3045K0044B Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA
Image of T3045K0044B Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA
Image of T3045K0044B Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA

Brand: Acme Electric

Catalog ID: T3045K0044B

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 45kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3045K0044B

Construction

Ventilated

kVA

45

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

240Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093054

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

350 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.40%

Frequency Rating

60 Hz

kVA

45

Primary Voltage

240D V

Primary Voltage - Winding

240Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1