Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 75kVA
Image of T3075K0044B Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 75kVA

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 75kVA

Brand: Acme Electric

Catalog ID: T3075K0044B

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 75kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3075K0044B

Construction

Ventilated

kVA

75

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

240Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093184

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

450 lb

Width

28.15 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

kVA

75

Primary Voltage

240D V

Primary Voltage - Winding

240Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1