Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 112.5kVA
Image of T3112K0074B Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 112.5kVA

Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 112.5kVA

Brand: Acme Electric

Catalog ID: T3112K0074B

Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 112.5kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3112K0074B

Construction

Ventilated

kVA

112.5

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

240Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

480Y/277 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093320

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

687 lb

Width

31.9 in

Electrical Ratings

Efficiency

98.74%

Frequency Rating

60 Hz

kVA

112.5

Primary Voltage

240D V

Primary Voltage - Winding

240Δ

Secondary Voltage - Winding

480Y/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1