Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded
Image of T3112K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded
Image of T3112K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded
Image of T3112K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded
Image of T3112K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded
Image of T3112K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded

Brand: Acme Electric

Catalog ID: T3112K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded

General

Catalog Number

T3112K0013BS

UPC

047503094266

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

938 lb

Width

31.9 in

Electrical Ratings

Efficiency

98.74%

Certifications And Compliance

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

1