Image of T3150K0013BE Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 150kVA - Seismic
New

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 150kVA - Seismic

Brand: Acme Electric

Catalog ID: T3150K0013BE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 150kVA - Seismic

  • Seismic Certified
  • Quiet operation with sound levels below NEMA standards
  • NEMA 3R Enclosure
  • Aluminum Windings for increased insulation life

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3150K0013BE

CE Compliant

No

Construction

Ventilated

kVA

150

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503074299

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1188 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.83%

Frequency Rating

60 Hz

kVA

150

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

CE Compliant

No

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1