Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded
Image of T3015K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded
Image of T3015K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded
Image of T3015K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded
Image of T3015K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded
Image of T3015K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded

Brand: Acme Electric

Catalog ID: T3015K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 15kVA, Shielded

General

Catalog Number

T3015K0013BS

UPC

047503093801

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

300 lb

Width

24.39 in

Electrical Ratings

Efficiency

97.89%

Certifications And Compliance

Nema Rating

NEMA 3R