Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, Encapsulated
Image not found
Image not found

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, Encapsulated

Brand: Acme Electric

Catalog ID: T3793123S

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, Encapsulated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3793123S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

30

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

480Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503183007

Winding Material

AL

Dimensions

Dimensions

11.14 in x 27.13 in x 24.81 in

Height

24.81 in

Length

11.14 in

Weight

613 lb

Width

27.13 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

30

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1