Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded
Image of T3500K0013BSF Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded
Image of T3500K0013BSF Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded
Image of T3500K0013BSF Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded
Image of T3500K0013BSF Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded
Image of T3500K0013BSF Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded

Brand: Acme Electric

Catalog ID: T3500K0013BSF

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, 115°C Rise, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3500K0013BSF

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

500

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

480Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503093610

Winding Material

AL

Dimensions

Dimensions

41.5 in x 45.6 in x 57.8 in

Height

57.8 in

Length

41.5 in

Weight

2808 lb

Width

45.6 in

Electrical Ratings

Efficiency

99.14%

Frequency Rating

60 Hz

kVA

500

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1561

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1