Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded
Image of T3300K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded
Image of T3300K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded
Image of T3300K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded
Image of T3300K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded
Image of T3300K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded

Brand: Acme Electric

Catalog ID: T3300K0013BCS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Copper Windings, Shielded

General

Catalog Number

T3300K0013BCS

UPC

047503094433

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1938 lb

Width

39.5 in

Electrical Ratings

Efficiency

99.02%

Certifications And Compliance

Nema Rating

NEMA 3R