Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA - Seismic
Image of T3500K0013BE Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA - Seismic
New

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA - Seismic

Brand: Acme Electric

Catalog ID: T3500K0013BE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA - Seismic

  • Seismic Certified
  • Quiet operation with sound levels below NEMA standards
  • NEMA 3R Enclosure
  • Aluminum Windings for increased insulation life

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3500K0013BE

CE Compliant

No

Construction

Ventilated

kVA

500

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503074329

Winding Material

AL

Dimensions

Dimensions

41.5 in x 45.6 in x 57.8 in

Height

57.8 in

Length

41.5 in

Weight

3100 lb

Width

45.6 in

Electrical Ratings

Efficiency

99.14%

Frequency Rating

60 Hz

kVA

500

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

CE Compliant

No

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1