Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded
Image of T3500K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded
Image of T3500K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded
Image of T3500K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded
Image of T3500K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded
Image of T3500K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded

Brand: Acme Electric

Catalog ID: T3500K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded

General

Catalog Number

T3500K0013BS

Dimensions

Dimensions

41.5 in x 45.6 in x 57.8 in

Height

57.8 in

Length

41.5 in

Weight

3100 lb

Width

45.6 in

Electrical Ratings

Efficiency

99.14%

Certifications And Compliance

Nema Rating

NEMA 3R