Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded
Image of T3750K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded
Image of T3750K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded
Image of T3750K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded
Image of T3750K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded
Image of T3750K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded

Brand: Acme Electric

Catalog ID: T3750K0013BCS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded

General

Catalog Number

T3750K0013BCS

UPC

047503094365

Dimensions

Dimensions

41.5 in x 54 in x 62.8 in

Height

62.8 in

Length

41.5 in

Weight

4500 lb

Width

54 in

Electrical Ratings

Efficiency

99.23%

Certifications And Compliance

Nema Rating

NEMA 3R